
calcActive())">
Undervoltage Release Uvr, Easypact Ezc100, Easypact Cvs100Bs, 200 Vac To 277 Vac 50/60 Hz
EZAUVR200AC
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EZAUVR200AC
Undervoltage Release Uvr, Easypact Ezc100, Easypact Cvs100Bs, 200 Vac To 277 Vac 50/60 Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
The Under Voltage Release(Uvr) As The Part Of Remote Tripping Is Used For Easypact Ezc100 Circuit Breakers. This Uvr Is Worked At 200~277Vac Voltage(Un),50/60Hz. Tripping Threshold Is Between.35 And.7Times The Related Voltage. This Release Trips The Circuit Breaker When Control Voltage Rises Drops Below A Tripping Threshold. Circuit Breaker Closing Is Possible Only If The Voltage Exceeds.85 Times The Related Voltage. This Installation Of Sht Is External Mounting.
Product Details
SKU | EZAUVR200AC |
---|---|
Part Number | EZAUVR200AC |
Price | ZARÂ 1,434.51 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review