
calcActive())">
Undervoltage Release (Mn), Tesys Gv2-Gv3, 110-115V Ac 50Hz
GVAU115
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

GVAU115
Undervoltage Release (Mn), Tesys Gv2-Gv3, 110-115V Ac 50Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys Gv Electrical Trip, Mn Undervoltage Release, 110-115V Ac 50Hz / 127V Ac 60Hz, For Motor Circuit Breakers Gv2, Gv3. It Trips The Circuit Breaker When The Control Voltage Drops Below.35 Uc, Possible Opening Between.35-0.7 Uc. Closing Of The Circuit Breaker Is Only Possible When The Control Voltage Is Applied In The Range.85-1.1 Uc. To Be Mounted On Right-Hand Side Of The Circuit Breaker, Connection By Screw Clamp Terminals. Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | GVAU115 |
---|---|
Part Number | GVAU115 |
Price | ZARÂ 805.12 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review