
calcActive())">
Ultrasonic Sensors Xx, Ultrasonic Sensor Parallelepipedic, Sn 0.1 M, No, Pre Cabled M12 0.15 M
XX7F1A2PAL01M12
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XX7F1A2PAL01M12
Ultrasonic Sensors Xx, Ultrasonic Sensor Parallelepipedic, Sn 0.1 M, No, Pre Cabled M12 0.15 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Flat (Diffuse System) Ultrasonic Sensor Has A Ultem Case. It Has A Supply Voltage Of 12V To 24V Dc. This General Purpose Flat Format Parallelepipedic Ultrasonic Sensor, Is Mountable Directly On A Surface Or Bracket, Thanks To 2 Screw Fixing Points. Ultem® High Strength Case Makes It Ideal For High Temperature Environments. 2 Led Display Allows To Identify Status Of The Sensor, To Facilitate Setup And Troubleshooting. Ip67 Protection Makes This Product Ready For The Harshest Environments. It Can Operate In Very Cold (-20°C) And Hot Environments (+65°C). It Has A Standard M12 Connector, Compatible With All Existing Market Sensor Cabling. It Is Iec 60947-5-2 Compliant.
Product Details
SKU | XX7F1A2PAL01M12 |
---|---|
Part Number | XX7F1A2PAL01M12 |
Price | ZARÂ 8,364.37 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review