
calcActive())">
Ultrasonic Sensors Xx, Ultrasonic Sensor Cylindrical M30, Sn 1 M, No, M12 Connector
XX6V3A1PAM12
ZARÂ 12,159.15
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XX6V3A1PAM12
Ultrasonic Sensors Xx, Ultrasonic Sensor Cylindrical M30, Sn 1 M, No, M12 Connector
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultrasonic Sensors Xx, Ultrasonic Sensor Cylindrical M30, Sn 1 M, No, M12 Connector
ZARÂ 12,159.15
Description
This Cylindrical (Diffuse System) Ultrasonic Sensor Has A Valox Case. It Has A Supply Voltage Of 12V To 24V Dc. This General Purpose Cylindrical Ultrasonic Sensor, Is Mountable Directly On A Surface Or Bracket, Thanks To Its Outer Thread And Twin Nuts. Valox® Pbt High Strength Case Makes It Ideal For High Temperature Environments. Multi-Led Display Allows To Identify Status Of The Sensor, To Facilitate Setup And Troubleshooting. Ip67 Protection Makes This Product Ready For The Harshest Environments. It Can Operate In Hot Environments Up To +70°C. It Has A Standard M12 Connector, Compatible With All Existing Market Sensor Cabling. It Is Iec 60947-5-2 Compliant.
Product Details
SKU | XX6V3A1PAM12 |
---|---|
Part Number | XX6V3A1PAM12 |
Price | ZARÂ 12,159.15 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review