
calcActive())">
Ultrasonic Sensors Xx, Ultrasonic Sensor Cylindrical M18, Sn=1 M, Pnp, Sync, Connector M12
XXS18P1PM12
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XXS18P1PM12
Ultrasonic Sensors Xx, Ultrasonic Sensor Cylindrical M18, Sn=1 M, Pnp, Sync, Connector M12
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Xx Ultrasonic Sensors Perform Contactless, Reliable, And High Performance Detection Regardless Of The Target’S Shape, Texture, Color, Or Transparency. Capable Of Withstanding Even The Harshest Industrial Environments, Xx Ultrasonic Sensors Operate In Diffuse, Reflex, And Thru Beam Modes. The Integral Connector And The Available Cabling And Fixing Accessories Make These Ultrasonic Sensors Extremely Easy To Install. This Sensor Is Software Configurable. The Sensor Has An Adjustable Sensing Range Of 4In (105Mm) To 3.28Ft (1M). The Sensor Accepts 12Vdc To 24Vdc And Provides A Programmable Normally Open Or Normally Closed Discrete Pnp Output With An Output State And An Echo State Led. The Xx9 Is A Pbt Plastic M18 With An M12 5-Pin Connector. It Is Compliant With Ce, Ul, Culus, And Iec Standards And Ip65 And Ip67 Rated. This Product Is Certified By Ce, Culus, Eac, E2, Ecolab And Rcm. It Meets Csa C22.2 No 14, En/Iec 60947 5 2 And Ul 508 Standards. Xx Ultrasonic Sensors Operate In Diffuse, Reflex, And Thru Beam Modes. This Range Of Sensors Even Includes Long Distance Detection Models. The Xx Ultrasonic Sensors Perform Contactless, Reliable, And High Performance Detection Regardless Of The Target'S Shape, Texture, Color, Or Transparency.
Product Details
SKU | XXS18P1PM12 |
---|---|
Part Number | XXS18P1PM12 |
Price | ZARÂ 8,466.01 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review