
calcActive())">
Ultrasonic Sensors Xx, Ultrasonic Sensor Cylindrical M12, Sn 0.1 M, No, M8 Connector
XX512A2PAM8
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XX512A2PAM8
Ultrasonic Sensors Xx, Ultrasonic Sensor Cylindrical M12, Sn 0.1 M, No, M8 Connector
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Cylindrical (Diffuse System) Ultrasonic Sensor Has A Ultem Case. It Has A Supply Voltage Of 12V To 24V Dc. This General Purpose Cylindrical Ultrasonic Sensor, Is Mountable Directly On A Surface Or Bracket, Thanks To Its Outer Thread And Twin Nuts. Ultem® High Strength Case Makes It Ideal For High Temperature Environments. 2 Led Display Allows To Identify Status Of The Sensor, To Facilitate Setup And Troubleshooting. Ip67 Protection Makes This Product Ready For The Harshest Environments. It Can Operate In Very Cold (-20°C) And Hot Environments (+65°C). It Is Iec 60947-5-2 Compliant.
Product Details
SKU | XX512A2PAM8 |
---|---|
Part Number | XX512A2PAM8 |
Price | ZARÂ 6,719.18 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review