
calcActive())">
Ultrasonic Sensors Xx, Ultrasonic Sensor Cylindrical 90 Deg M18, Sn=1 M, Pnp, Sync, Connector M12
XXA18P1PM12
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XXA18P1PM12
Ultrasonic Sensors Xx, Ultrasonic Sensor Cylindrical 90 Deg M18, Sn=1 M, Pnp, Sync, Connector M12
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xx Range, An Offer Of Ultrasonic Sensors. This Ultrasonic Sensor Has A Cylindrical M18 Design With Diffuse Detection System. It Supports 1M Nominal Sensing Distance And 1 No Or 1 Nc Pnp Discrete Output. The Ultrasonic Sensor With A Rated Supply Voltage Of 12V To 24V Dc With Reverse Polarity Protection And Current Consumption Of 30Ma. It Is Furnished With 5-Pin M12 Male Connector For Electrical Connection. It Is An Ip65/Ip67 Rated Product. The Enclosure Is Made Of Pbt With Epoxy, Rubber And Resin Front. Its Dimensions Are 18Mm (Width) X 79Mm (Depth) X 18Mm (Height). It Weighs.04Kg. This Product Is Certified By Ce, Culus, Eac, E2, Ecolab And Rcm. It Meets Csa C22.2 No 14, En/Iec 60947 5 2 And Ul 508 Standards. Xx Ultrasonic Sensors Operate In Diffuse, Reflex, And Thru Beam Modes. This Range Of Sensors Even Includes Long Distance Detection Models. The Xx Ultrasonic Sensors Perform Contactless, Reliable, And High Performance Detection Regardless Of The Target'S Shape, Texture, Color, Or Transparency.
Product Details
SKU | XXA18P1PM12 |
---|---|
Part Number | XXA18P1PM12 |
Price | ZARÂ 9,603.23 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review