Ultrasonic Sensors Xx, Ultrasonic Sensor Cyl. 90 Deg M18, Sn=1 M, Analog 4 20 Ma, Sync, Connector M12

XXA18P1AM12
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xx Range, An Offer Of Ultrasonic Sensors. This Ultrasonic Sensor In A Cylindrical M18 Design With Diffuse (90° Head) Detection System. It Supports 1M Nominal Sensing Distance And Analogue Output. It Is An Ultrasonic Sensor With A Rated Supply Voltage Of 12V To 24V Dc With Reverse Polarity Protection, 10V To 30V Dc And Current Consumption Of 30Ma. It Is Furnished With 5-Pin M12 Male Connector For Electrical Connection. It Is An Ip65/Ip67 Rated Product. The Enclosure Is Made Of Pbt With Epoxy, Rubber And Resin Front. Its Dimensions Are 18Mm (Width) X 79Mm (Depth) X 18Mm (Height). It Weighs.04Kg. This Product Is Certified By Ce, Culus, Eac, E2, Ecolab And Rcm. It Meets Csa C22.2 No 14, En/Iec 60947 5 2 And Ul 508 Standards. Xx Ultrasonic Sensors Operate In Diffuse, Reflex And Thru Beam Modes. This Range Of Sensors Even Includes Long Distance Detection Models. The Xx Ultrasonic Sensors Perform Contactless, Reliable And High Performance Detection Regardless Of The Target'S Shape, Texture, Color Or Transparency.

Product Details

Seller Information

Documents

Reviews