
calcActive())">
Trip Unit Tm80D For Compact Nsx 100/160/250 Circuit Breakers, Thermal Magnetic, Rating 80 A, 3 Poles 3D
LV429031
ZARÂ 2,535.58
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LV429031
Trip Unit Tm80D For Compact Nsx 100/160/250 Circuit Breakers, Thermal Magnetic, Rating 80 A, 3 Poles 3D
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Trip Unit Tm80D For Compact Nsx 100/160/250 Circuit Breakers, Thermal Magnetic, Rating 80 A, 3 Poles 3D
ZARÂ 2,535.58
Description
This Tm80D Is A 3 Poles 3D Thermal-Magnetic Trip Unit Used On Compact Nsx 100/160/250 Circuit Breakers. This 80A Rating Thermal-Magnetic Trip Unit Is An Optimum Choice For All Distribution Applications. It Embeds An Adjustable Thermal Overload Protection And A Fixed Magnetic Protection Against Short-Circuits. This Product Is Part Of Our Ecostruxure Power Architecture If Associated With Powertag Nsx And Compact Nsx Basic Frame.
Product Details
SKU | LV429031 |
---|---|
Part Number | LV429031 |
Price | ZARÂ 2,535.58 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review