
calcActive())">
Trip Unit Tm250D For Compact Nsx 250 Circuit Breakers, Thermal Magnetic, Rating 250 A, 4 Poles 3D
C256TM250
ZARÂ 9,117.07
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

C256TM250
Trip Unit Tm250D For Compact Nsx 250 Circuit Breakers, Thermal Magnetic, Rating 250 A, 4 Poles 3D
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Trip Unit Tm250D For Compact Nsx 250 Circuit Breakers, Thermal Magnetic, Rating 250 A, 4 Poles 3D
ZARÂ 9,117.07
Description
This Tm250D Is A 4 Poles 3D Thermal-Magnetic Trip Unit Used On Compact Nsx 250 Circuit Breakers. This 250A Rating Thermal-Magnetic Trip Unit Is An Optimum Choice For All Distribution Applications. It Embeds An Adjustable Thermal Overload Protection And A Fixed Magnetic Protection Against Short-Circuits. This Product Is Part Of Our Ecostruxure Power Architecture If Associated With Powertag Nsx And Compact Nsx Basic Frame.
Product Details
SKU | C256TM250 |
---|---|
Part Number | C256TM250 |
Price | ZARÂ 9,117.07 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review