
calcActive())">
Trip Unit Tm125Dc, Compact Nsx 160 Dc, Thermal Magnetic, 125A Rating, 4 Poles 4D
C164TM125D
ZARÂ 4,254.59
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

C164TM125D
Trip Unit Tm125Dc, Compact Nsx 160 Dc, Thermal Magnetic, 125A Rating, 4 Poles 4D
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Trip Unit Tm125Dc, Compact Nsx 160 Dc, Thermal Magnetic, 125A Rating, 4 Poles 4D
ZARÂ 4,254.59
Description
Tm125Dc Is A 4 Poles Thermal-Magnetic Trip Unit Used On Compact Nsx 160Dc Circuit Breakers. This 125A Rating Thermal-Magnetic Trip Unit Is An Optimum Choice For All Distribution Applications. It Embeds An Adjustable Thermal Overload Protection And A Fixed Magnetic Protection Against Short-Circuits. The Rated Current Is 125A And The Operational Voltage Is 750Vdc. It Is Compliant With International Standards (Iec 60947), Ccc, Eac And Marine Specifications.
Product Details
SKU | C164TM125D |
---|---|
Part Number | C164TM125D |
Price | ZARÂ 4,254.59 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review