
calcActive())">
Trip Unit Micrologic 6.2 Em For Compact Nsx 100/160/250 Circuit Breakers, Electronic, Rating 50 A, 3 Poles 3D
C1036M050
ZARÂ 7,082.10
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

C1036M050
Trip Unit Micrologic 6.2 Em For Compact Nsx 100/160/250 Circuit Breakers, Electronic, Rating 50 A, 3 Poles 3D
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Trip Unit Micrologic 6.2 Em For Compact Nsx 100/160/250 Circuit Breakers, Electronic, Rating 50 A, 3 Poles 3D
ZARÂ 7,082.10
Description
This Micrologic 6.2 E-M (Energy) Is A 3 Poles 3D Electronic Trip Unit Used On Compact Nsx 100/160/250 Circuit Breakers. This 50A Rating Electronic Trip Unit Is An Optimum Choice For Motor Protection Applications. It Embeds An Adjustable Long Time Protection Against Overloads. It Provides Also An Adjustable Short-Time Protection And A Fixed Instantaneous Protection Against Short-Circuits. It Offers A Phase Unbalance Or Phase Loss Protection, And An Additional And Adjustable Ground Fault Protection. Micrologic 6.2 E-M Indicates Overloads With Alarm Leds. The Green Ready Led Flashes If The Circuit Breaker Is Ready To Trip. Micrologic 6.2 E-M Is Equipped With A Display Module That Gives Energy Measurement And Allows Fine Adjustment Settings. This Product Is Part Of Our Ecostruxure Power Architecture If Associated With Powertag Nsx And Compact Nsx Basic Frame.
Product Details
SKU | C1036M050 |
---|---|
Part Number | C1036M050 |
Price | ZARÂ 7,082.10 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review