
calcActive())">
Trip Unit Micrologic 5.2 E For Compact Nsx 100/160/250 Circuit Breakers, Electronic, Rating 40A, 4 Poles 4D
C1045E040
ZARÂ 5,173.51
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

C1045E040
Trip Unit Micrologic 5.2 E For Compact Nsx 100/160/250 Circuit Breakers, Electronic, Rating 40A, 4 Poles 4D
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Trip Unit Micrologic 5.2 E For Compact Nsx 100/160/250 Circuit Breakers, Electronic, Rating 40A, 4 Poles 4D
ZARÂ 5,173.51
Description
This Micrologic 5.2 E (Energy) Is A 4 Poles 4D Electronic Trip Unit Used On Compact Nsx 100/160/250 Circuit Breakers. This 40A Rating Electronic Trip Unit Is An Optimum Choice For All Standard And Specific Applications. It Embeds Adjustable Long Time Protection Against Overloads. It Provides Also Adjustable Short-Time Protection And Instantaneous Protection Against Short-Circuits. Micrologic 5.2 E Indicates Overloads With Alarm Leds. The Green Ready Led Flashes If The Circuit Breaker Is Ready To Trip. Micrologic 5.2 E Is Equipped With A Display Module That Gives Energy Measurement And Allows Fine Adjustment Settings. This Product Is Part Of Our Ecostruxure Power Architecture If Associated With Powertag Nsx And Compact Nsx Basic Frame.
Product Details
SKU | C1045E040 |
---|---|
Part Number | C1045E040 |
Price | ZARÂ 5,173.51 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review