
calcActive())">
Trip Unit Micrologic 1.3 M For Compact Nsx 630 Circuit Breakers, Electronic, Rating 500 A, 4 Poles 3D
C6341M500
ZARÂ 5,733.79
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

C6341M500
Trip Unit Micrologic 1.3 M For Compact Nsx 630 Circuit Breakers, Electronic, Rating 500 A, 4 Poles 3D
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Trip Unit Micrologic 1.3 M For Compact Nsx 630 Circuit Breakers, Electronic, Rating 500 A, 4 Poles 3D
ZARÂ 5,733.79
Description
This Micrologic 1.3 M Is A 4 Poles 3D Electronic Trip Unit Used On Compact Nsx 630 Circuit Breakers. This 500A Rating Electronic Trip Unit Is An Optimum Choice For Motor Protection Applications. It Provides An Adjustable Short-Time Protection And A Fixed Instantaneous Protection Against Short-Circuits. The Green Ready Led Flashes If The Circuit Breaker Is Ready To Trip. This Product Is Part Of Our Ecostruxure Power Architecture If Associated With Powertag Nsx And Compact Nsx Basic Frame.
Product Details
SKU | C6341M500 |
---|---|
Part Number | C6341M500 |
Price | ZARÂ 5,733.79 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review