
calcActive())">
Trip Unit Ma100 For Compact Nsx 100/160/250 Circuit Breakers, Magnetic, Rating 100 A, 4 Poles 4D
C106MA100
ZARÂ 2,938.89
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

C106MA100
Trip Unit Ma100 For Compact Nsx 100/160/250 Circuit Breakers, Magnetic, Rating 100 A, 4 Poles 4D
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Trip Unit Ma100 For Compact Nsx 100/160/250 Circuit Breakers, Magnetic, Rating 100 A, 4 Poles 4D
ZARÂ 2,938.89
Description
This Ma100 Is A 4 Poles 4D Magnetic Trip Unit Used On Compact Nsx 100/160/250 Circuit Breakers. This 100A Rating Magnetic Trip Unit Is An Optimum Choice For Motor Protection Applications. It Embeds An Adjustable Instantaneous Magnetic Protection Against Short-Circuits. This Product Is Part Of Our Ecostruxure Power Architecture If Associated With Powertag Nsx And Compact Nsx Basic Frame.
Product Details
SKU | C106MA100 |
---|---|
Part Number | C106MA100 |
Price | ZARÂ 2,938.89 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review