
calcActive())">
Touch Panel Screen, Harmony Sto & Stu, 4.3" Wide Ethernet
HMISTO735
ZARÂ 10,257.40
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

HMISTO735
Touch Panel Screen, Harmony Sto & Stu, 4.3" Wide Ethernet
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Touch Panel Screen, Harmony Sto & Stu, 4.3" Wide Ethernet
ZARÂ 10,257.40
Description
This Magelis Sto Small Touchscreen Operator Interface (Hmi) Is Supplied With 12V To 24V Dc, Has A 4.3 Color Tft Lcd Display With, 480 X 272 Pixels And 26Mb Eprom. It Also Has 1 Host + 1 Mini-B Usb Ports And 1 Ethernet Tcp/Ip Port. It Is Ideal For Optimized Information And Communication With Automation Systems In Industry And Infrastructure Such As Compact Machines, Handling Systems, Food & Beverage Machines And Pharmaceutical Industry. The Screen Displays Color Graphic Pages. Its Rs485 Host Port Makes It Ideal To Supervise And Control Simple Systems And Machines.
Product Details
SKU | HMISTO735 |
---|---|
Part Number | HMISTO735 |
Price | ZARÂ 10,257.40 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review