Touch Panel Screen, Harmony St6 & Stw6, 12"W Display, 2Ethernet, Usb Host&Device, 24 Vdc

HMISTW6600
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Basic Web Hmi Panel Belongs To The Schneider Electric Harmony St6 Range. This Single Touch Resistive Hmi Is Made Of Alluminium Front Panel With A Multi-Color Status Indicator Showing The Various Operating Modes. This Hmi Interface Is 12.1 Inch Wide With 16 Million Colors And 1,280 X 800 Pixel Resolution (Wxga). It Is A Ready-To-Use Agnostic Hmi Terminal With Pre-Installed Html5 Browser. It Has A 800 Mhz Arm Cortex-A8 Cpu, 512 Mb Device Memory, 512 Mb User Data Memory, And 128 Kb Backup Memory. This Hmi Stw6 Supports 2X Ethernet Port, 1X Usb 2.0 Type A, And 1X Usb 2.0 Micro-B Port. Its Dimensions Are 313Mm (Width) X 235Mm (Height) X 50Mm (Depth) And Weighs 1.80Kg. This Is Intended For Indsutries Like Packaging, Food & Beverage, Textile, Hvac Equipment, And Compressors, And Also For End Users Looking For Maintenance Of Their Web Devices. It Conforms To Standards Like En (61000-6-4, 61000-6-2, 61131-2), Ul 61010-2-201, Csa C22.2 No 61010-2-201 And Certifications Like Csa, Ce, China Rohs, Kc, Reach. This Range Is Designed To Meet The Needs Of Simple Machine Operators For Good Visualization, Connectivity, Cybersecurity, And Cost Effective Equipment. The Various Degree Of Protection Are Ip65F, Type 1, Type 4X (Indoor Use Only), Type 13 (On The Front Panel When Properly Installed In An Enclosure).

Product Details

SKU HMISTW6600
Part Number HMISTW6600
Price ZAR 35,096.99
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Touch Panel Screen, Harmony St6 & Stw6, 12"W Display, 2Ethernet, Usb Host&Device, 24 Vdc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.