
calcActive())">
Tesys Mini-Vario - Switch Body For Switch-Disconnector - 3 Poles - 20 A
VN20
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

VN20
Tesys Mini-Vario - Switch Body For Switch-Disconnector - 3 Poles - 20 A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys Mini-Vario Switch Body, 3 Poles, 20A/690V, For Motor Switching Applications Up To 5.5Kw@400V Ac-23. It Can Be Used To Switch Dc Circuits Until 250V Dc Dc-1 To Dc-5, By Use Of Contacts In Series. It Provides Capability To Have Mounted Until 2 Add-On Modules, Connection By Screw Terminals, Mounting On Din-Rail Or By Screw Fixing. To Be Equipped With An Handle To Form An Operational Switch-Disconnector, Several Models Of Handles Are Available. Add-On Modules (Main Pole, Neutral Pole, Earthing Module, Auxiliary Contacts) And Mounting Accessories Are Available (To Be Ordered Separately). Multi Standards Certified (Iec, Ul, Csa), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | VN20 |
---|---|
Part Number | VN20 |
Price | ZARÂ 618.69 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review