
calcActive())">
Tesys Mini-Vario - Emergency Stop Switch Disconnector - 20 A - On Door
VCDN20
ZARÂ 689.70
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

VCDN20
Tesys Mini-Vario - Emergency Stop Switch Disconnector - 20 A - On Door
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys Mini-Vario - Emergency Stop Switch Disconnector - 20 A - On Door
ZARÂ 689.70
Description
Tesys Vario Switch Disconnector For Door Mounting, 3 Poles, 20A/690V, For Motor Switching Applications Up To 5.5Kw@400V Ac-23. Complete Unit Composed Of A Switch Body Vn20, A Red Handle With Yellow 60X60Mm Front Plate Kcd1Pz. Intended For Main And Emergency Stop Switch Disconnecting Usage. Padlockable Handle, For 3 Padlocks (To Be Ordered Separately). Handle With Central Fixing To Be Mounted On Door, It Ensures Ip65 To The Mounting. Multi Standards Certified (Iec, Ul, Csa), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | VCDN20 |
---|---|
Part Number | VCDN20 |
Price | ZARÂ 689.70 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review