
calcActive())">
Tesys Mini-Vario - Auxiliary Contact Block - 1 No
VZN05
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

VZN05
Tesys Mini-Vario - Auxiliary Contact Block - 1 No
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys Vario Add-On Module, Auxiliary Contact Block, For Tesys Mini-Vario Vn12 And Vn20 Switch Bodies. It Includes 1No Late Make Contact Rated For Ac Operation Until 12A/690V And Dc Operation Until 8A/250V. To Be Mounted On One Side Of The Switch Body. A Maximum Of 2 Additional Auxiliary Contact Block Modules Vzn05 Or Vzn06 Can Be Attached To The Switch Body, One In Each Side. Multi Standards Certified (Iec, Ul, Csa), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | VZN05 |
---|---|
Part Number | VZN05 |
Price | ZARÂ 346.86 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review