
calcActive())">
Tesys Mini-Vario - Additional Pole - 20 A - For Vn-20
VZN20
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

VZN20
Tesys Mini-Vario - Additional Pole - 20 A - For Vn-20
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys Mini-Vario Add-On Module, Main Pole 20A 690V, For Mini-Vario Switch-Disconnectors. To Be Used With Vn20 Switch Bodies. A Maximum Of 2 Additional Vzn20 Modules Can Be Attached To The Switch Body. Multi Standards Certified (Iec, Ul, Csa), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | VZN20 |
---|---|
Part Number | VZN20 |
Price | ZARÂ 346.86 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review