
calcActive())">
Tesys Lrd - Electronic Thermal Overload Relay - 3P - 6.4...32 A
LR9D32
ZARÂ 2,405.77
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LR9D32
Tesys Lrd - Electronic Thermal Overload Relay - 3P - 6.4...32 A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys Lrd - Electronic Thermal Overload Relay - 3P - 6.4...32 A
ZARÂ 2,405.77
Description
Tesys Lr9D Electronic Overload Relay, 32A/690V, Thermal Setting Range 6.4-32A, Selectable Tripping Class 5-10-20-30, For Protection Of 3-Phase Motors 3-15Kw@400V. Differential Device With Phase Failure And Load Unbalance Detection. It Provides A Thermal Adjustement Dial, Buttons For Test, Stop And Reset As Well As Manual-Automatic Reset Selector, Dipswitches For Tripping Class Selection, A Flag Indicator And 2 Auxiliary Contacts 1No+1Nc For Fault Signalling. Settings Are Protected By A Transparent Cover Lockable By Sealing. Connection By Screw Clamp Terminals, It Connects Directly To The Bottom Terminals Of 3-Pole Contactors Lc1D09-D38. Mounting On Din Rail Or Screw Fixing, Separated From Contactor, With Use Of The Terminal Block Lad7B205 (To Be Ordered Separately). Multi-Standards Certified (Iec, Ul, Csa, Ccc), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LR9D32 |
---|---|
Part Number | LR9D32 |
Price | ZARÂ 2,405.77 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review