
calcActive())">
Tesys Le - Enclosed Dol Starter - 3.7...5.5 A - 230 V Ac Coil
LE1M35P712
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LE1M35P712
Tesys Le - Enclosed Dol Starter - 3.7...5.5 A - 230 V Ac Coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys Enclosed Starter With Contactor And Thermal Overload Relay, 3 Poles, For Non-Reversing Motor Control Applications Up To 2.2Kw@400V Ac-3. Surface Mounting Enclosure With Screw Fixing, 2 Knock-Outs For Cable Glands On Top And Bottom. Self-Extinguishing Abs Material Enclosure, Ip65 Protection. It Includes A Thermal Overload Relay Lr2K And Contactor Lc1K With A Control Circuit 230V 50/60Hz, To Be Wired By The Customer. Equipped With A Green Pushbutton Start (I), A Red Pushbutton Stop/Reset (O), And A Yellow Operating Indicator. To Be Combined With An External Short Circuit Protection Component, To Reach A Type 1 Or Type 2 Coordination. It Conforms To Iec 60947-4-1, Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LE1M35P712 |
---|---|
Part Number | LE1M35P712 |
Price | ZARÂ 3,397.65 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review