Tesys K Reversing Contactor - 3P - Ac-3 <= 440 V 6 A - 1 Nc - 24 V Dc Coil
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Tesys K Reversing Contactor - 3P - Ac-3 <= 440 V 6 A - 1 Nc - 24 V Dc Coil
Incl. Tax
Incl. Tax
Description
Product Details
SKU | LP2K0601BD |
---|---|
Part Number | LP2K0601BD |
Price | ZARÂ 2,213.66 |
FAQs | No |
Activity | 0 |