
calcActive())">
Tesys K Reversing Contactor - 3P - Ac-3 <= 440 V 12 A - 1 Nc - 48 V Ac Coil
LC2K1201E7
ZARÂ 2,332.71
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LC2K1201E7
Tesys K Reversing Contactor - 3P - Ac-3 <= 440 V 12 A - 1 Nc - 48 V Ac Coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys K Reversing Contactor - 3P - Ac-3 <= 440 V 12 A - 1 Nc - 48 V Ac Coil
ZARÂ 2,332.71
Description
Tesys K Reversing Contactor, 3 Poles (3No), For Motor Control Applications Up To 12A/690V Ac-3 (5.5Kw@400V). It Provides 48V 50/60Hz Ac Coils, 2Nc Built-In Auxiliary Contacts, Connection By Screw Clamp Terminals. For Operating Rates Until 600 Cycles/Hour In Ac-3 And Environments Until 50°C, It Procures Reliability And Durability To Standard Applications. Compact (90Mm Width), Din-Rail Mounting Or Screw Fixing. With Pre-Wired Reversing Power Connections, Mechanical Interlock (Without Electrical Interlocking). Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LC2K1201E7 |
---|---|
Part Number | LC2K1201E7 |
Price | ZARÂ 2,332.71 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review