
calcActive())">
Tesys K Contactor - 3P - Ac-3 <= 440 V 16 A - 1 No Aux. - 230 V Ac Coil
LC1K1610P7
ZARÂ 926.99
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LC1K1610P7
Tesys K Contactor - 3P - Ac-3 <= 440 V 16 A - 1 No Aux. - 230 V Ac Coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys K Contactor - 3P - Ac-3 <= 440 V 16 A - 1 No Aux. - 230 V Ac Coil
ZARÂ 926.99
Description
Tesys K Contactor, 3 Poles (3No), For Motor Control Applications Up To 16A/690V Ac-3 (7.5Kw@400V). It Provides A 230V 50/60Hz Ac Coil, 1No Built-In Auxiliary Contact, Connection By Screw Clamp Terminals. For Operating Rates Until 600 Cycles/Hour And Environments Until 50°C, It Procures Reliability And Durability To Standard Applications. Very Compact (45Mm Width), Din-Rail Mounting Or Screw Fixing. Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LC1K1610P7 |
---|---|
Part Number | LC1K1610P7 |
Price | ZARÂ 926.99 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review