
Tesys K Contactor - 3P - Ac-3 <= 440 V 12 A - 1 Nc Aux. - 230 V Ac Coil
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Product Details
SKU | LC1K1201P7 |
---|---|
Part Number | LC1K1201P7 |
Price | ZARÂ 778.93 |
FAQs | No |
Activity | 0 |