Tesys K Contactor, 3 Pole, Ac-3 <= 440 V 9 A, 1 No Auxiliary, 24 Vdc Coil
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Tesys K Contactor, 3 Pole, Ac-3 <= 440 V 9 A, 1 No Auxiliary, 24 Vdc Coil
Incl. Tax
Incl. Tax
Description
Product Details
SKU | LP1K0910BD |
---|---|
Part Number | LP1K0910BD |
Price | ZARÂ 797.28 |
FAQs | No |
Activity | PPCTR |