
calcActive())">
Tesys Integral - Protection Module - Ac-43 - Thermal-Magnetic - 35...50 A
LB1LD03M57
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LB1LD03M57
Tesys Integral - Protection Module - Ac-43 - Thermal-Magnetic - 35...50 A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys Integral Thermal Magnetic Protection Module, For Mounting On Contactor Breakers Ld1Ld, Ld4Ld, Ld5Ld. With An Adjustable Thermal Setting Range Irth 35-50A, A Tripping Class 20, And A Magnetic Protection Range 300-600A (6 To 12 Irth Max), It Protects Motors 18.5 To 25Kw@400V Ac-43 For Normal Starting Applications. It Ensures Phase Imbalance Protection And Compensation Of The Thermal Protection From -20 To 60°C. Manual Reset Is Done By The Control Knob Of The Contactor Breaker, Remote Reset Requires An Additional Reset Module Mounted On The Contactor Breaker (To Be Ordered Separately). Multi Standards Certified (Iec, Ul, Csa, Marine), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LB1LD03M57 |
---|---|
Part Number | LB1LD03M57 |
Price | ZARÂ 16,655.59 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review