
calcActive())">
Tesys Integral - Auxiliary Contact - 4 No + 1 Nc
LA1LC012
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LA1LC012
Tesys Integral - Auxiliary Contact - 4 No + 1 Nc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys Integral Auxiliary Contact Block For Ld1Ld, Ld4Ld, Ld5Ld Contactor Breakers. It Provides 5 Instantaneous Signalling Contacts, 2No+1Nc For Contactor State, 1C/O For Tripping, 1C/O For Tripping On Short Circuit. Contacts Rated Up To 6A 690V In Ac-15 And Dc-13 Categories, Connection By Screw Clamp Terminals. Mounted On The Right-Hand Side Of A Contactor Breaker, It Procures High Reliability And Durability (Greater Than 1 Million Operating Cycles). Multi Standards Certified (Iec, Ul, Csa, Marine), It Conforms To Rohs/Reach Regulation.
Product Details
SKU | LA1LC012 |
---|---|
Part Number | LA1LC012 |
Price | ZARÂ 4,896.68 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review