
calcActive())">
Tesys Gv3 - Auxiliary Contact Block - 2 No
GVAED101
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

GVAED101
Tesys Gv3 - Auxiliary Contact Block - 2 No
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys Deca Auxiliary Contact Block, For Contactors Lc1D, Lc1F And Control Relays Cad. It Provides 2No Contacts Rated Up To 10A 690V Ac, On-Delay Setting Range 10-180S Clip-On Front Mounting, It Procures High Reliability And Durability. Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | GVAED101 |
---|---|
Part Number | GVAED101 |
Price | ZARÂ 1,111.79 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review