
calcActive())">
Tesys F - Specific Contactor Coil - 500 V Ac 40...400 Hz Low Consumption
LX9FG500
ZARÂ 3,334.77
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LX9FG500
Tesys F - Specific Contactor Coil - 500 V Ac 40...400 Hz Low Consumption
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys F - Specific Contactor Coil - 500 V Ac 40...400 Hz Low Consumption
ZARÂ 3,334.77
Description
Tesys F Ac Coil 460/480/500V 40-400Hz (Voltage Code T7/S7), Low Sealed Consumption, High Tolerance To Voltage Drops, For Tesys F 3-Pole And 4-Pole Contactors Lc1 F185, Fg185, F225. It Operates In Voltage Limits.85-1.1 Uc And Environments Until 55°C. It Provides High Operating Rates To The Contactor, Until 2400 Cycles/Hour. Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LX9FG500 |
---|---|
Part Number | LX9FG500 |
Price | ZARÂ 3,334.77 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review