
calcActive())">
Tesys F - Specific Contactor Coil - 110 V Ac 40...400 Hz Low Consumption
LX9FJ925
ZARÂ 14,628.22
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LX9FJ925
Tesys F - Specific Contactor Coil - 110 V Ac 40...400 Hz Low Consumption
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys F - Specific Contactor Coil - 110 V Ac 40...400 Hz Low Consumption
ZARÂ 14,628.22
Description
Tesys F Ac Coil 110V 40-400Hz (Voltage Code F7), Low Inrush Consumption, Short Operating Times, For Tesys F 3-Pole And 4-Pole Contactors Lc1 F400, Fg400. To Be Associated With A Rectifier Dr5Tf4U (To Be Ordered Separately). It Operates In The Voltage Limits.85-1.1 Uc And Environments Until 70°C. It Provides To The Contactor High Operating Rates Until 3600 Cycles/Hour. Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LX9FJ925 |
---|---|
Part Number | LX9FJ925 |
Price | ZARÂ 14,628.22 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review