
calcActive())">
Tesys F - Contactor Coil - Lx4Ff - 24 V Dc
LX4FF024
ZARÂ 7,624.95
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LX4FF024
Tesys F - Contactor Coil - Lx4Ff - 24 V Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys F - Contactor Coil - Lx4Ff - 24 V Dc
ZARÂ 7,624.95
Description
Tesys F Dc Coil 24V (Voltage Code Bd), Low Sealed Consumption, For Tesys F 3-Pole And 4-Pole Contactors Lc1 F115, F150. It Operates In The Voltage Limits.85-1.1 Uc And Environments Until 55°C. It Provides To The Contactor High Operating Rates Until 2400 Cycles/Hour. Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LX4FF024 |
---|---|
Part Number | LX4FF024 |
Price | ZARÂ 7,624.95 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review