
calcActive())">
Tesys F - Contactor Coil - Lx1Fh - 240 V Ac 40...400 Hz
LX1FH2402
ZARÂ 3,620.79
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LX1FH2402
Tesys F - Contactor Coil - Lx1Fh - 240 V Ac 40...400 Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys F - Contactor Coil - Lx1Fh - 240 V Ac 40...400 Hz
ZARÂ 3,620.79
Description
Tesys F Ac Coil 240V 40-400Hz (Voltage Code U7), Low Sealed Consumption, For Tesys F 3-Pole And 4-Pole Contactors Lc1 F265, F330. It Operates In Voltage Limits.85-1.1 Uc And Environments Until 55°C. It Provides High Operating Rates To The Contactor, Until 2400 Cycles/Hour. Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LX1FH2402 |
---|---|
Part Number | LX1FH2402 |
Price | ZARÂ 3,620.79 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review