
calcActive())">
Tesys F Contactor-4P(4 No)-Ac-1 <= 440V 350A With Coil Lx1/Lx9 -24…1000V Ac 40/400Hz, Lx4 -24...460V Dc, Lxe -100...250V Ac 50/60Hz Or 100…380V Dc
LC1F2654
ZAR 37,721.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LC1F2654
Tesys F Contactor-4P(4 No)-Ac-1 <= 440V 350A With Coil Lx1/Lx9 -24…1000V Ac 40/400Hz, Lx4 -24...460V Dc, Lxe -100...250V Ac 50/60Hz Or 100…380V Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys F Contactor-4P(4 No)-Ac-1 <= 440V 350A With Coil Lx1/Lx9 -24…1000V Ac 40/400Hz, Lx4 -24...460V Dc, Lxe -100...250V Ac 50/60Hz Or 100…380V Dc
ZAR 37,721.00
Description
Tesys F Contactor, 4 Poles (4No), 350A/1000V Ac-1, For Non-Inductive Load Applications. Contactor With No Coil To Allow A Later Selection And Installation (Coil To Be Ordered Separately), It Provides Bolt Terminals For Bars Or Cables With Lugs. For High Operating Rates Until 2400 Cycles/Hour And Environments Until 55°C, It Procures High Reliability And Durability. It Makes Installation And Maintenance Easy Thanks To A Drawer For Insertion Of The Selected Coil And A Large Choice Of Add-On Blocks And Accessories (To Be Ordered Separately). Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac, Marine), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LC1F2654 |
---|---|
Part Number | LC1F2654 |
Price | ZAR 37,721.00 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review