
calcActive())">
Tesys F Contactor - 4P(4 No)-Ac-1 <= 440V 275A With Coil Lx9 - 24...575V Ac 40/400Hz, Lx4 - 24...460V Dc, Lxe - 100...250V Ac 50/60Hz Or 100…380V Dc
LC1F1854
ZAR 20,649.61
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LC1F1854
Tesys F Contactor - 4P(4 No)-Ac-1 <= 440V 275A With Coil Lx9 - 24...575V Ac 40/400Hz, Lx4 - 24...460V Dc, Lxe - 100...250V Ac 50/60Hz Or 100…380V Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys F Contactor - 4P(4 No)-Ac-1 <= 440V 275A With Coil Lx9 - 24...575V Ac 40/400Hz, Lx4 - 24...460V Dc, Lxe - 100...250V Ac 50/60Hz Or 100…380V Dc
ZAR 20,649.61
Description
Tesys F Contactor, 4 Poles (4No), 275A/690V Ac-1, For Non-Inductive Load Applications. Contactor With No Coil To Allow A Later Selection And Installation (Coil To Be Ordered Separately), It Provides Bolt Terminals For Bars Or Cables With Lugs. For High Operating Rates Until 2400 Cycles/Hour And Environments Until 55°C, It Procures High Reliability And Durability. It Makes Installation And Maintenance Easy Thanks To A Drawer For Insertion Of The Selected Coil And A Large Choice Of Add-On Blocks And Accessories (To Be Ordered Separately). Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac, Marine), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LC1F1854 |
---|---|
Part Number | LC1F1854 |
Price | ZAR 20,649.61 |
FAQs | No |
Activity | PPCTR |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review