
calcActive())">
Tesys F Contactor, 3P(3 No)-Ac-3 <= 440V 185A With Coil Lx9, 24-600Vac 40/400Hz, Lx4, 24-460Vdc, Lxe, 100-250Vac 50/60Hz Or 100-380Vdc
LC1F185
ZARÂ 18,043.06
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LC1F185
Tesys F Contactor, 3P(3 No)-Ac-3 <= 440V 185A With Coil Lx9, 24-600Vac 40/400Hz, Lx4, 24-460Vdc, Lxe, 100-250Vac 50/60Hz Or 100-380Vdc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys F Contactor, 3P(3 No)-Ac-3 <= 440V 185A With Coil Lx9, 24-600Vac 40/400Hz, Lx4, 24-460Vdc, Lxe, 100-250Vac 50/60Hz Or 100-380Vdc
ZARÂ 18,043.06
Description
Tesys F Contactor, 3 Poles (3No), 185A/690V Ac-3, For Motor Applications Up To 90Kw@400V. Contactor With No Coil To Allow A Later Selection And Installation (Coil To Be Ordered Separately), It Provides Bolt Terminals For Bars Or Cables With Lugs. For High Operating Rates Until 2400 Cycles/Hour And Environments Until 55°C, It Procures High Reliability And Durability. It Makes Installation And Maintenance Easy Thanks To A Drawer For Insertion Of The Selected Coil And A Large Choice Of Add-On Blocks And Accessories (To Be Ordered Separately). Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac, Marine), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LC1F185 |
---|---|
Part Number | LC1F185 |
Price | ZARÂ 18,043.06 |
FAQs | No |
Activity | PPCTR |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review