
calcActive())">
Tesys F Contactor - 3P (3 No) - Ac-3 - <= 440 V 225 A - Coil 24 V Ac
LC1F225B5
ZARÂ 27,939.81
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LC1F225B5
Tesys F Contactor - 3P (3 No) - Ac-3 - <= 440 V 225 A - Coil 24 V Ac
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys F Contactor - 3P (3 No) - Ac-3 - <= 440 V 225 A - Coil 24 V Ac
ZARÂ 27,939.81
Product Details
SKU | LC1F225B5 |
---|---|
Part Number | LC1F225B5 |
Price | ZARÂ 27,939.81 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review