
calcActive())">
Tesys D Control Relay - 3 No + 2 Nc - <= 690 V - 110 V Ac Standard Coil
CAD323F7
ZARÂ 1,077.11
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

CAD323F7
Tesys D Control Relay - 3 No + 2 Nc - <= 690 V - 110 V Ac Standard Coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys D Control Relay - 3 No + 2 Nc - <= 690 V - 110 V Ac Standard Coil
ZARÂ 1,077.11
Description
Tesys D Control Relay, 5 Contacts (3No + 2Nc), 10A/690V, For Control Of Electromagnetic Loads Ac-15/Dc-13. It Provides A 110V 50/60Hz Ac Control Circuit, Connection By Spring Terminals. For High Operating Rates Until 180 Cycles/Min And Ambient Temperature -40/+60°C, It Procures High Reliability And Durability. Compact (45Mm Width), For Clipping On 35Mm Din Rail Or Fixing By Screw. Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac, Marine), Green Premium Product (Rohs/Reach).
Product Details
SKU | CAD323F7 |
---|---|
Part Number | CAD323F7 |
Price | ZARÂ 1,077.11 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review