
calcActive())">
Tesys D - Contactor Coil - Lxd1 - 400 V Ac 50/60 Hz For 9… 38 A Contactor
LXD1V7
ZAR 735.74
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LXD1V7
Tesys D - Contactor Coil - Lxd1 - 400 V Ac 50/60 Hz For 9… 38 A Contactor
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys D - Contactor Coil - Lxd1 - 400 V Ac 50/60 Hz For 9… 38 A Contactor
ZAR 735.74
Description
Tesys D Replacement Coil 400V Ac 50/60Hz, For Tesys D Contactors. To Be Used With 3 And 4-Pole Contactors Lc1 D09 To D38 And Lc1 Dt20 To Dt40. It Operates In The Voltage Limits.8-1.1 Uc (50Hz),.85-1.1 Uc (60Hz) And Environments Until 60°C Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LXD1V7 |
---|---|
Part Number | LXD1V7 |
Price | ZAR 735.74 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review