
calcActive())">
Tesys D - Contactor Coil - Lx1D8 - 230 V Ac 50/60 Hz For 115 & 150 A Contactor
LX1D8P7
ZARÂ 4,501.94
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LX1D8P7
Tesys D - Contactor Coil - Lx1D8 - 230 V Ac 50/60 Hz For 115 & 150 A Contactor
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys D - Contactor Coil - Lx1D8 - 230 V Ac 50/60 Hz For 115 & 150 A Contactor
ZARÂ 4,501.94
Description
Tesys D Replacement Ac Coil 230V 50/60Hz For Tesys D Contactors. To Be Used With 3 And 4-Pole Contactors Lc1 D115, D150. It Operates In The Voltage Limits.8-1.15 Uc And Environments Until 55°C Coil With Integral Suppression Device Fitted As Standard. Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LX1D8P7 |
---|---|
Part Number | LX1D8P7 |
Price | ZARÂ 4,501.94 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review