
calcActive())">
Tesys D - Contactor Coil - Lx1D6 - 24 V Ac 50 Hz For 80 & 95 A Contactor
LX1D6B5
ZAR 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LX1D6B5
Tesys D - Contactor Coil - Lx1D6 - 24 V Ac 50 Hz For 80 & 95 A Contactor
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
SKU | LX1D6B5 |
---|---|
Part Number | LX1D6B5 |
Price | ZAR 2,400.67 |
FAQs | No |
Activity | 0 |