
Tesys D Contactor - 4P(2 No + 2 Nc) - Ac-1 - <= 440 V 20 A - 24 V Dc Coil
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Product Details
SKU | LC1D098BL |
---|---|
Part Number | LC1D098BL |
Price | ZARÂ 1,825.60 |
FAQs | No |
Activity | 0 |