
calcActive())">
Tesys D Contactor - 3P(3 No) - Ac-3 - <= 440 V 95 A - 500 V Ac 50 Hz Coil
LC1D95S5
ZAR 9,642.90
ZAR 9,642.90
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LC1D95S5
Tesys D Contactor - 3P(3 No) - Ac-3 - <= 440 V 95 A - 500 V Ac 50 Hz Coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
SKU | LC1D95S5 |
---|---|
Part Number | LC1D95S5 |
Price | ZAR 9,642.90 |
FAQs | No |
Activity | 0 |