
Tesys D Contactor - 3P(3 No) - Ac-3 - <= 440 V 40 A - 48 V Dc Standard Coil
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Product Details
SKU | LC1D40AED |
---|---|
Part Number | LC1D40AED |
Price | ZARÂ 4,637.04 |
FAQs | No |
Activity | 0 |