
calcActive())">
Tesys D Contactor 3P 18A Ac-3 Up To 440V Coil 24-60V Ac/Dc
LC1D18BNE
ZARÂ 1,985.35
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LC1D18BNE
Tesys D Contactor 3P 18A Ac-3 Up To 440V Coil 24-60V Ac/Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys D Contactor 3P 18A Ac-3 Up To 440V Coil 24-60V Ac/Dc
ZARÂ 1,985.35
Description
Tesys D Contactor, 3 Poles (3No), For Motor Control Applications Up To 18A/690V Ac-3/3E (7.5Kw@400V). It Provides A Low Consumption 24-60V Ac/Dc Coil With Electronic Control For Direct Plc Output Connection, 1No+1Nc Built-In Auxiliary Contacts (Nc Mirror Certified), Connection By Screw Clamp Terminals. For Operating Rates Until 3600 Cycles/Hour And Environments Until 60°C, It Procures High Reliability And Durability. Compact (45Mm Width), Din-Rail Mounting Or Screw Fixing. Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac, Marine), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LC1D18BNE |
---|---|
Part Number | LC1D18BNE |
Price | ZARÂ 1,985.35 |
FAQs | No |
Activity | PPCTR |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review