
calcActive())">
Telemecanique Emergency Stop Rope Pull Switches Xy2C, Mounting Kit, Ø 3.2 Mm, L 30.5 M
XY2CZ9330
ZAR 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XY2CZ9330
Telemecanique Emergency Stop Rope Pull Switches Xy2C, Mounting Kit, Ø 3.2 Mm, L 30.5 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Xy2 Mounting Kit For Xy2 Emergency Stop Rope-Pull Switch Contains Clamp Cable Grip (1 Of Xy2Cz523), Xy2Cz703 End Spring, Galvanized Cable With A Diameter Of 3.2 Millimeters And A Length Of 30.5 Meters. It Is Compatible With Xy2Ch And Xy2Cj. It Is Designed To Be Used At A Temperature From -25°C To +110°C.
Product Details
SKU | XY2CZ9330 |
---|---|
Part Number | XY2CZ9330 |
Price | ZAR 5,579.85 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review