Telemecanique Capacitive Proximity Sensors Xt, Cylindrical M12, Stainless Steel, Sn 2 Mm, Cable 2 M

XT112S1PCL2
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xt Range, An Offer Of Capacitive Proximity Sensors. This Capacitive Proximity Sensor In Xt1 Cylindrical M12 Design And Fixed Body. It Is Flush Mountable And Has A Frontal Detection Face. It Supports 2Mm Nominal Sensing Distance And 1 No And 1 Nc Pnp Discrete Output. The Capacitive Proximity Sensor With A Rated Supply Voltage Of 24V Dc With Reverse Polarity Protection And No Load Current Consumption Of <15Ma. It Is Furnished With 2M Cable For Electrical Connection. It Is An Ip67 Rated Product. The Enclosure Is Made Of 303 Stainless Steel. The Length Of This Product Is 50Mm. It Weighs.07Kg. It Is Suitable For Railway, Mobile Equipment, Hoisting, Material Handling/Conveying/Logistics, Material Working/Machine Tools, Robotics, Food And Beverage Industries. This Product Is Certified By Ce And Cetlus. It Meets En/Iec 60947-5-2 Standards. Capacitive Proximity Sensors Come In Flush And Non-Flush Versions, M8, M12, M18, M30 Short And Long Bodies Cylindrical Forms, Standard Cubic, Rectangular And Flat Forms. The Capacitive Proximity Sensors For Non Contact Sensing Of Metal Objects Up To 60Mm. It Is Designed For Use In Industrial Applications Relating To Presence Detection.

Product Details

SKU XT112S1PCL2
Part Number XT112S1PCL2
Price ZAR 5,469.04
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Telemecanique Capacitive Proximity Sensors Xt, Cylindrical M12, Stainless Steel, Sn 2 Mm, Cable 2 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.