
calcActive())">
Switching Mode Power Supply In 100-240 Vac 1,3-0,8 A Out 24 Vdc 2,2A 50W
ABL2REM24020H
ZARÂ 1,002.58
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ABL2REM24020H
Switching Mode Power Supply In 100-240 Vac 1,3-0,8 A Out 24 Vdc 2,2A 50W
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switching Mode Power Supply In 100-240 Vac 1,3-0,8 A Out 24 Vdc 2,2A 50W
ZARÂ 1,002.58
Description
This Power Supply Belongs To Easy Modicon Power Supply Range (Formely Known As Phaseo Easy). It Is A Regulated Switch Mode 24V Dc Power Supply, Model 50W, With A 100V To 240V Ac Output Voltage, And 53W Nominal Power. Its Output Current Is 2.2A. It Offers Better Performance With Cost Effective. Its Cooling Is Based On Natural Convection. It Has An Automatic Voltage Switching. It Measures 99Mm Wide X 82Mm High X 30Mm Deep. This Power Supply Is Fitted For Repetitive Machines. Abl2 Ps Are Certified With: Ce, Eac, Kc, Rcm, En62368-1(Safety), En 61000-6-2, En 61000-4-2/3/4/5/6/8/11 (Emc), 55032 Class B, Rohs. This Power Supply Has Fixing Holes For Panel Mounting Or The 4-Corner Bracket Mounting. Better Performance With Cost Effective. Smart Design.
Product Details
SKU | ABL2REM24020H |
---|---|
Part Number | ABL2REM24020H |
Price | ZARÂ 1,002.58 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review